Symbol zamówieniowy

Moje konto

×

Katalog produktów

Proporcjonalny zawór sterujący - JSP

Control your fluids accurately

  • Precise control of your flow rate – By adjusting the current, the flow rate can be smoothly controlled
  • Adapt it to your application – Can be used with air and water
  • Withstand your most adverse environmental conditions – Stainless-steel coil cover and IP67 enclosure
  • Energy saving – Power consumption from only 4 watts.

I wiele więcej

  • Applicable fluid: water or air
  • Port size: 1/8" to 3/8"
  • Flow rate up to 3 l/min (water)
  • Orifice diameter: 1,4 mm to 3,2 mm
  • Power consumption from only 4 watts (For JSP10).

Wybór produktu

Wybierz potrzebną odmianę produktu.

Zresetuj filtry, aby zmodyfikować swój wybór