Symbol zamówieniowy

Moje konto

×

Katalog produktów

Rotary Actuator Vane Type - CRB

Rotate in unexpected spaces

  • Introduce compactness and lightness in your machine – 115 g and 55.6 mm (size 20); angle adjustment unit and auto switch unit built-in as standard
  • Reduce the machine operating pressure whilst maintaining actuator torque – Double vane construction available with effective torque up to 9.24 N·m (size 40 and 0.6 MPa)
  • Reduce installation, inspection and maintenance time – Piping, wiring and angle adjustment can be performed on the same side
  • Achieve smooth & precise movements even at low speed – Wider low-speed range for rotation (0.5s/90º).

I wiele więcej

  • Sizes: 10, 15, 20, 30, 40
  • Rotating angles: 90°, 180°, 270°
  • Single and double vane
  • Adjustable rotation time range: from 0.03 to 0.5 s/90°
  • Torque up to 15.80 Nm
  • Angle adjustment ranges up to 175°.

Wybór produktu

Wybierz potrzebną odmianę produktu.

Zresetuj filtry, aby zmodyfikować swój wybór